IESNA:LM-63-1995
[TEST]P1449867
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]TWC150_T3_150W_4000K
[LUMINAIRE]Tapered Wall Cutoff Wall Mount Luminaire at, T3 distribution, 150W 4000K settings
[_LIFETIME_TM21_2021]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_LIFETIME_TM21_2011]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]25168
TILT=NONE
1 -1 1 181 13 1 1 1.3333 0.4167 0
1 1 141.9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 30 60 90 120 150 180 210 240 270
300 330 360
8126.7 8145.4 8154.2 8149.7 8153.3 8181.5 8191.5 8201.8 8209.6 8227.5
8228.1 8239.9 8242.7 8205.7 8261.8 8271.4 8287.2 8308.1 8329.6 8350.5
8329.9 8352.6 8389 8373.5 8377.8 8403.2 8412 8365.1 8506.8 8383.2
8512.3 8519 8527.7 8508.7 8522.6 8522 8436.3 8551.7 8555 8512.6
8477.7 8437.2 8372 8304.8 8220.5 8088.5 7969.7 7837.3 7683.7 7565
7401.4 7262.3 7099.3 6952.4 6792.7 6631.3 6454.4 6277.4 6107.2 5895.7
5572.5 5225 4845.1 4437.3 4008.3 3688.1 3449.4 3248.2 3001.3 2750.5
2566.6 2403.3 2271.8 2140.3 1994.3 1836.8 1691.7 1556.6 1424.5 1277.2
1121.8 963.7 835.2 731.3 619.8 502.9 372.3 276.9 143.9 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8126.7 8172.1 8165.4 8182.1 8151.8 8146.3 8150.3 8155.7 8165.1 8179
8172.7 8185.1 8182.1 8172.7 8188.1 8141.8 8267.8 8209 8167.5 8177.8
8177.8 8167.5 8058.2 8132.4 8134.5 8129.1 8103 8098.5 8089.1 8079.1
8095.7 8093.3 8092.4 8081.2 8053.9 8025.4 8027.9 8007.9 8004.5 7960.9
7941.8 7913.4 7871.2 7850.9 7826.4 7752.8 7662.2 7571.9 7466.5 7346.5
7153.6 7038.4 6879.7 6701 6514.9 6371.6 6230.5 6074.1 5885.7 5702.7
5525.2 5362.8 5148.6 4867.2 4539.1 4183.4 3752.3 3389.4 3099.8 2865.3
2670.2 2444.8 2260 2117.9 1990.1 1852.5 1731.7 1601.1 1470.5 1369.6
1270.9 1160.9 1000 797.1 621.1 515 406.9 292 191.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8126.7 8138.5 8179.9 8156 8155.7 8121.2 8121.2 8098.5 8085.1 8084.2
7985.2 8048.2 8030.3 8058.8 7989.7 7951.8 7918.2 7883.4 7841.6 7809.1
7778.2 7747.6 7705.8 7655.5 7619.8 7589.2 7435.6 7359.3 7460.4 7328.4
7254.4 7209.9 7143.6 7092.4 7077.5 6886.7 6865.1 6795.8 6728.2 6658.2
6593.1 6527.1 6448 6381.9 6292 6225.6 6153.5 6077.5 5994.8 5930.2
5857.2 5792.7 5739.7 5680.9 5618.5 5546.7 5460.1 5386.1 5262.5 5131.4
4982.3 4818.7 4622.4 4387 4152.8 3907.8 3653.6 3401.5 3118.9 2877.4
2674.4 2497.8 2276.1 1992.2 1688 1378.7 1184.8 1054.9 913.1 795.2
661.6 552.6 475.3 417.8 362.9 313.3 268.4 214.8 123.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8126.7 8114.2 8131.2 8108.8 8112.1 8158.7 8068.8 8043.9 8011.8 7983.3
7972.4 7953 7937.6 7878.8 7847 7790.4 7741.6 7721.3 7715.8 7601.3
7554.4 7497.4 7448 7383.5 7314.4 7256.9 7186.9 7129.3 7023.3 6992.1
6857 6772.8 6684.3 6598.6 6495.9 6393.8 6291.4 6175 6069 5955.7
5856.6 5743.3 5609.1 5497.6 5374.9 5245.3 5112.3 4985.3 4848.4 4639.1
4554.6 4417.6 4275.2 4125.6 3974.4 3820.8 3646 3486.4 3332.1 3179.2
3010.1 2858.6 2708.1 2563.6 2405.4 2255.8 2102.8 1942.5 1772.3 1612.9
1459.9 1311.8 1151.8 1018.5 884 760.1 638.6 534.4 441.1 361.4
282 223.3 174.2 129.1 98.5 70.9 48.2 32.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8126.7 8121.2 8140 8103.6 8099.7 8060.9 8038.8 8018.8 7999.4 7966.1
7938.5 7919.4 7894 7856.1 7785.8 7750.4 7727.6 7659.8 7614 7572.5
7528.9 7483.5 7423.8 7375 7297.2 7218.4 7167.8 7105.4 7036.9 6971.8
6910.9 6842.7 6786.1 6712.2 6622.8 6541.3 6434.7 6342.6 6258.3 6169.3
6098.4 6016 5926.6 5835.4 5745.7 5634.6 5532.2 5434.9 5315.9 5196.8
5065 4945.4 4811.1 4685.4 4556.7 4422.8 4250.1 4103.2 3955.6 3806.9
3653 3498.5 3328.8 3127.4 2885.9 2685.7 2436 2202.1 1976.4 1801
1665.9 1546.6 1415.7 1315.4 1229.4 1138.5 1057.3 980.6 907 835.5
755.3 680.1 605.3 517.4 417.8 341.7 268.1 158.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8126.7 8127.2 8106 8111.2 8067.9 8043 8019.7 8003 7987.3 7871.2
7930.9 7905.5 7891.8 7865.2 7859.1 7838.8 7801.9 7770.7 7712.8 7673.7
7634.9 7694.3 7599.2 7582.5 7559.5 7508.6 7470.4 7442 7375.6 7357.7
7319.6 7289 7225.1 7202.3 7160.2 7128.1 7083 7031.8 6984.8 6923.9
6852.7 6782.4 6691.9 6597.9 6506.8 6407.7 6291.7 6151.1 6024.5 5880
5716.7 5521.6 5210.7 4907.5 4589.4 4249.5 3955.6 3709 3495.7 3280
3098 2964.4 2810.8 2609.6 2397.8 2256.7 2144.9 2031.6 1905.3 1781.9
1665.3 1547.5 1429.6 1304.8 1163.9 991.6 854.3 740.1 638.6 535
455 374.1 248.7 110.3 59.7 41.8 24.8 17 13.6 13
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8126.7 8127.2 8145.1 8095.4 8049.4 8067.9 8033.6 8013.6 7996.7 7974.6
7895.2 7931.2 7923.4 7903.1 7892.5 7878.5 7843.7 7807.6 7781 7754.9
7742.8 7743.4 7724.9 7706.1 7677.4 7667.7 7614 7597.1 7564.1 7549.2
7507.4 7497.1 7466.5 7465 7442 7434.4 7398.6 7356.2 7292.3 7205.1
7106.6 7078.1 6955.1 6857 6751.2 6620.4 6541 6325 6052 5880.9
5592.2 5248 4905.1 4573.3 4257.1 4017.1 3832.3 3593.3 3395.5 3227
3075.5 2830.5 2580.2 2378.5 2217.9 2081.9 1944.3 1795 1658.3 1507.8
1380.2 1226.3 1064.9 909.8 771.9 667.4 565.6 476.5 389.9 303.9
224.8 149.4 115.1 86.3 67 45.1 26.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8126.7 8099.7 8129.4 8085.4 8076 8062.4 8041.5 8045.1 8035.4 7984.5
7955.2 7920.6 7960.9 7880.9 7771 7808.8 7802.5 7762.2 7720.1 7708.6
7699.2 7643.7 7614 7557.7 7536.5 7495.3 7523.8 7426.8 7387.7 7344.4
7302 7261.7 7229.3 7201.4 7172.9 7123 7047.5 7014.8 6967.5 6923.6
6862.7 6813.3 6730 6645.8 6556.1 6431.9 6327.7 6226.8 6107.5 5899.3
5825.4 5639.7 5426.1 5147.7 4843.6 4506.4 4211.6 3881.1 3635.7 3444.5
3271.9 3061.9 2902.9 2769.3 2575.1 2368.8 2218.2 2111.3 1984 1876.8
1753.2 1642.3 1527.8 1411.4 1279.4 1137 974.3 844.6 718 611.7
528 447.5 358.7 209 88.8 55.4 35.4 20.6 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8126.7 8121.5 8112.4 8100 8086 8070.3 8050.3 8037.6 8005.8 7988.8
7946.4 7949.4 7876.4 7836.4 7803.1 7681 7708 7670.4 7628 7587.1
7524.1 7465.9 7426.8 7359 7295.9 7247.5 7166.9 7104.8 7030.9 6973.9
6901.8 6867 6779.1 6703.4 6623.4 6520.1 6436.2 6343.8 6252 6185.9
6092.9 6005.4 5905.7 5811.8 5720.9 5643 5534.3 5415.2 5306.8 5210.4
5068.4 4943.2 4816 4731.2 4541.2 4397.3 4266.1 4118.9 3972 3823.8
3669.9 3515.7 3352.1 3177.9 2980.1 2764.7 2536.3 2255.2 2034 1830.1
1683.2 1558.1 1436 1320 1226.9 1149.4 1060.3 988.5 912.2 842.5
769.8 693.8 615 538.6 450.2 361.1 291.1 201.2 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8126.7 8124.5 8007.9 8116.9 8128.5 8110.3 8151.2 8046.3 8037.6 8011.5
7981.8 7980.6 7901.2 7867.3 7838.2 7796.4 7770.7 7717.7 7647.7 7628
7586.5 7505.6 7446.8 7383.2 7325 7257.8 7197.8 7122 7039 6961.8
6886.1 6792.7 6706.7 6586.7 6483.7 6391.3 6281.7 6189.9 6074.7 5979.3
5864.8 5746.1 5625.8 5494.9 5378.3 5247.4 5112.3 4987.8 4845.4 4718.1
4574.5 4441.9 4295.8 4148 3969.6 3839.3 3657.2 3500.9 3339.7 3187.3
3025.9 2874.1 2699.3 2553.3 2405.7 2258.5 2101.6 1950.4 1779.5 1631.4
1466.3 1324.2 1172.7 1028.2 887.6 765.9 653.2 538.3 445 366.3
291.4 229 176 136 99.1 72.1 49.4 31.2 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8126.7 8133.6 8145.1 8140.9 8124.5 8118.4 8113.3 8101.2 8090 8103
8084.5 8039.1 8001.2 7982.1 7962.4 7941.8 7920 7908.8 7870 7835.8
7787.6 7679.5 7719.5 7680.4 7618 7568.6 7499.5 7440.1 7383.8 7362.6
7288.1 7219.6 7191.1 7091.5 7019.1 6940.6 6887.9 6808.5 6729.1 6666.4
6590.4 6518.3 6455 6382.5 6303.8 6227.7 6157.5 6059.3 5979.3 5921.8
5852.1 5796.9 5732.4 5660.6 5583.7 5531 5459.8 5384.6 5336.2 5169.5
5019 4860.8 4678.8 4471.2 4226.5 3985 3747.2 3479.7 3208.2 2962.2
2732.3 2578.4 2371.2 2107 1790.7 1484.5 1255.1 1107.3 974.3 834
717.4 594.1 506.8 437.2 386.6 337.5 290.5 251.5 167.5 61.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8126.7 8126.3 8138.1 8136 8170.9 8167.8 8163.6 8164.5 8163 8145.7
8153 8189.3 8169.3 8236.6 8164.2 8148.4 8143.9 8143.6 8160.6 8158.4
8159.4 8092.1 8118.8 8110.3 8043.9 8114.5 8145.7 8090.6 8085.7 8097.2
8070 8058.2 8074.2 8043.6 8033 8013.6 7993.6 7972.4 7986.7 7903.7
7942.7 7911.2 7874.3 7826.4 7874 7740.4 7692.8 7631.6 7531.9 7422
7277.2 7131.7 6970.9 6797.3 6631.3 6473.4 6309.2 6163.2 5989.3 5816.9
5636.1 5462.8 5257.7 5072.3 4758.4 4406.4 4033.5 3606 3317.6 3040.1
2815.9 2603.9 2376.3 2213 2084.3 1956.5 1826.5 1699.2 1579.6 1449.6
1330 1250 1128.2 966.7 741.6 596.5 497.1 382.9 275.4 162.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8126.7 8145.4 8154.2 8149.7 8153.3 8181.5 8191.5 8201.8 8209.6 8227.5
8228.1 8239.9 8242.7 8205.7 8261.8 8271.4 8287.2 8308.1 8329.6 8350.5
8329.9 8352.6 8389 8373.5 8377.8 8403.2 8412 8365.1 8506.8 8383.2
8512.3 8519 8527.7 8508.7 8522.6 8522 8436.3 8551.7 8555 8512.6
8477.7 8437.2 8372 8304.8 8220.5 8088.5 7969.7 7837.3 7683.7 7565
7401.4 7262.3 7099.3 6952.4 6792.7 6631.3 6454.4 6277.4 6107.2 5895.7
5572.5 5225 4845.1 4437.3 4008.3 3688.1 3449.4 3248.2 3001.3 2750.5
2566.6 2403.3 2271.8 2140.3 1994.3 1836.8 1691.7 1556.6 1424.5 1277.2
1121.8 963.7 835.2 731.3 619.8 502.9 372.3 276.9 143.9 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
